BMS โมดูลเพิ่มแรงดัน - reverse osmosis และการกรอง

ภาพรวม

ภาพรวม

INCREASED FLEXIBILITY FOR
THE DESALINATION PROCESS WITH NEW GRUNDFOS HIGH-SPEED BOOSTER
PUMPS

 

Designed for desalination, membrane filtration and other demanding applications, the new BMS hs AC booster pump is powered by an asynchronous motor that is available with a variable-frequency drive. The new pump extends the BMS booster range which now also includes a new version of the BMS hp high-pressure pump. The additions give users added flexibility when
specifying energy-efficient solutions that help solve the world's water issues.

 

In Caleta Olivia on the Atlantic seaboard of southern Argentina, a reverse osmosis plant works around the clock to turn brine into drinkable water for the benefit of the city's 70,000 inhabitants. The Atlantic is an important source of water in the arid area, and the reverse osmosis (RO) plant processing the seawater therefore is very important to the city. The plant, operated by RWL Water, relies on a complete Grundfos pump solution, and BMS booster pumps power the all-important reverse osmosis desalination process.

Desalinating seawater is an increasingly common solution for tackling the world's growing water issues. The planet's natural resources are quickly depleting as the world's population grows and industrialisation is booming. It is
estimated that 3% of the world's water is drinkable, but only 0.3% of that drinking water is accessible. This necessitates solutions for converting other types of water (river water, seawater etc.) into water for consumption and irrigation, and for RO applications such as the one at Caleta Olivia, the Grundfos BMS booster pump range can make a real difference. The range now includes the new BMS
hs AC high-speed booster pump powered by an asynchronous Siemens motor; in addition, the BMS hp high-pressure booster pump is now available with a Grundfos MG motor without a built-in frequency converter.

 

New BMS hs AC pump: increased flexibility for demanding applications

Like the existing permanent magnet (PM) motor version of the pump, the new
BMS hs AC is designed for use in demanding RO, membrane filtration, pressure boosting and water supply applications where high speed and high outlet pressure are important.

The BMS hs AC is designed to be controlled by a variable frequency drive (VFD), but ordering the VFD from Grundfos is optional. Customers can opt to use a third-party VFD onsite for easier integration into existing systems. This increases the flexibility of the BMS range and gives the user more options compared to the PM motor version which is always delivered with a VFD.

The BMS hs range can create an outlet pressure of up 82.7 bar, and the pump motors have a maximum speed of up to 5,500 RPM, making the range ideal for high-speed and high-pressure applications.

Adding even more flexibility and freedom of choice to the BMS range, the BMS hp high-pressure pump, which is capable of handling inlet pressures of up to 82.7 bar, is now available with a choice of Grundfos MG or MGE motors. The MGE motor features a built-in frequency converter while the MG does not.

Robust and low-maintenance design

Regardless of motor type, all BMS hs and hp models make maintenance simple. There are no maintenance-heavy components in the pump; for example, the direct spline coupling eliminates regular maintenance of V-belt drives and
oil systems. Customers can easily access all vital components without using special tools. "With only three tools, a 17 and 19mm ring/open-end spanner and a 5mm Allen key, users have immediate access to the shaft seal and thrust bearing," says Global Product Manager Dan Hartmann of Grundfos. "With a
spare pump end, our customers can reduce downtime to only 30 minutes in
connection with service and maintenance or replacement."

All critical components in contact with the medium are made from super duplex
stainless steel, making the pump suitable for use in seawater and brackish
water applications. The shaft seal is specially designed for high-pressure
applications and made from carbon/silicon carbide. The ceramic and carbon thrust bearing system absorbs the axial thrust. In addition, the BMS hs AC has a built-in non-return valve which reduces system cost dramatically compared to solutions with external valves.

The asynchronous Siemens high-speed motor in the BMS hs AC comes with CE/UR/CSA approval. The standard motor range is designed for 400V. With a VFD, a 460V supply voltage can be converted to 400V, making it possible to use the BMS hs AC worldwide. In addition, Grundfos can supply the pump with 690V motors.

With only 5 pump sizes and 10 different pump/motor combinations, BMS hs AC selection is very easy. As an option, the pump can be delivered with an electro-polished stainless steel base frame.

Complete range of proven booster solutions

The BMS hs AC extends the BMS range from Grundfos. In addition to the different BMS hs and hp pump versions, the range includes the following products and systems:

·        
BMSX: a complete booster system that consists of a BMS hs pump, a BMS hp pump and an isobaric pressure exchanger. The compact system is capable of
delivering 1,500m³/day with an energy consumption as low as 2 kWh/m3 of produced water.

     
BMST: a complete booster system that consists of a BMS hs pump and a Pelton turbine. The system delivers the same performance as with a standard centrifugal pump, saving up to 35% of the pump's total power consumption.


Pressure exchangers, VFDs, Pelton turbines and BM booster modules enabling the customer to design and install the right solution for each application.While the BMS hs AC and the MG version of the BMS hp are new, the BMS range has proven itself for years. It has been rigorously tested in different environments, among these a desalination plant on the island of Lipari, Italy, where the customer was very impressed with the performance of the Grundfos system. "After three months of constant operation, the performance data are very good," said Elena Bonadei of EURO MEC srl after putting a BMS hs solution through its paces. "The booster modules offer a higher flow rate at the same pressure, which allows us to set a lower pressure at the membrane inlet and prolong membrane life. And without frequent belt checks and oil replacements, the new booster module systems have eliminated frequent plant stops. The news system runs perfectly, and we are pleased to be rid of long and costly downtime".

Technical specifications,BMS hs AC

Max inlet pressure:   35 bar

Max outlet pressure:   82.7 bar

Max speed:   up to 5,500 RPM

Flow rate: up to 120m3/h

Max liquid temperature:  40 °C

Material,critical areas:  super duplex stainless steel

Motor type: asynchronous

Motor frequency: up to 200 Hz

Speed control: external VFD (available from Grundfos)

 

For more information on
the new BMS hs AC and BMS hp, the BMS booster range and other pump solutions for water treatment, filtration and other applications, contact your nearest Grundfos dealer.

จุดเด่น

  • 1) Increased flexibility for demanding applications
  • 2) Robust and low-maintenance design
  • 3) Complete range of proven booster solutions
โบรชัวร์

โบรชัวร์

 

BMP - แผ่นพับโฆษณาผลิตภัณฑ์

PURIFY YOUR BUSINESS (Product brochure)

Grundfos has a full range of products that cover the entire water cycle: supply, treatment, distribution and wastewater collection. We can deliver everything from circulator pumps and boosters right through to mechanical and digital dosing pumps with a wide variety of specifications.

Grundfosliterature-2665766.pdf (1 MB)

งานบริการ
การติดตั้ง

การติดตั้ง

ข้อมูลและข้อแนะนำ

กรุนด์ฟอสเป็นผู้จัดหาเครื่องสูบน้ำและระบบที่เกี่ยวข้องรายใหญ่ของโลก เรามีทีมวิศวกรผู้เชี่ยวชาญพร้อมให้บริการคุณในขั้นตอนการติดตั้งเครื่องสูบน้ำหรือระบบที่เกี่ยวข้อง ผลิตภัณฑ์ของกรุนด์ฟอสผ่านการผลิตตามมาตรฐานระดับสูง ซึ่งช่วยให้มั่นใจว่าจะมีอายุการใช้งานยืนยาว ประสบการณ์ที่ผ่านมาหลายปีจากการติดตั้งและการใช้เทคนิคสำหรับติดตั้งแบบต่างๆ เป็นปัจจัยสำคัญที่ช่วยยืดอายุการใช้งานของผลิตภัณฑ์หรือบริการจากกรุนด์ฟอส

เรามีบริการสนับสนุนดังนี้:

  • ข้อมูลเกี่ยวกับการดูแลป้องกันเครื่องสูบน้ำอย่างเหมาะสม
  • ข้อแนะนำในการจัดวางเครื่องสูบน้ำในตำแหน่งที่สามารถตรวจสภาพ/ซ่อมแซมได้ตามความจำเป็น
  • ข้อแนะนำในการจัดวางเครื่องสูบน้ำในตำแหน่งที่สามารถใช้งานได้อย่างเหมาะสม
  • การเดินสายไฟอย่างถูกต้องตามแนวปฏิบัติที่ดีและสอดคล้องกับข้อกำหนดเรื่องแม่เหล็กไฟฟ้า

กรุณาติดต่อบริษัทกรุนด์ฟอสที่อยู่ใกล้คุณเพื่อขอรับบริการติดตั้งเครื่องใหม่

การทดสอบเดินเครื่อง (Commissioning)

เพื่อประสิทธิภาพการทำงานสูงสุด จึงต้องติดตั้งและปรับแต่งเครื่อง/ระบบให้ถูกต้องตั้งแต่ต้น ความรู้และประสบการณ์ของช่างบริการกรุนด์ฟอส และการใช้เครื่องมือที่ออกแบบมาเฉพาะสำหรับปรับแต่งการทำงานของเครื่องสูบน้ำกรุนด์ฟอส ทำให้มั่นใจว่าเครื่องจะทำงานได้อย่างถูกต้องเต็มประสิทธิภาพ ขอแนะนำให้ทำการทดสอบเดินเครื่องสูบน้ำในกรณีต่อไปนี้:

  • ถ้าเครื่องสูบน้ำควบคุมด้วยเครื่องแปลงความถี่ไฟฟ้า (frequency converter)
  • ถ้าเครื่องสูบน้ำทำงานในระบบขนาดใหญ่ เช่น ระบบบริหารอาคาร
  • ถ้าผู้ใช้ต้องการเข้ารับการอบรมเพื่อใช้เครื่องสูบน้ำได้อย่างเหมาะสม
  • ถ้าเครื่องสูบน้ำต้องทำงานอย่างไม่ขาดตอนในระบบการผลิต/การใช้งานที่สำคัญ
  • เมื่อการติดตั้งเป็นส่วนสำคัญที่จะทำให้ผลิตภัณฑ์ของกรุนด์ฟอสทำงานได้ตลอดอายุการใช้งานตามที่กำหนด เช่น ในการบำบัดน้ำ ในกรณีเช่นนี้จึงไม่ใช่แค่แนะนำให้ทำการทดสอบเดินเครื่องเท่านั้นแต่เป็นสิ่งที่จำเป็นต้องทำ
  • เมื่อมีปัญหาเรื่องความปลอดภัย เช่น ระบบฆ่าเชื้อโรค

 

การทดสอบเดินเครื่องจะต้องดำเนินการเป็นขั้นตอน และทำรายงานแจ้งผลการติดตั้งด้วย

กรุณาติดต่อบริษัทกรุนด์ฟอสที่อยู่ใกล้คุณ เพื่อนัดทดสอบเดินเครื่องสูบน้ำกรุนด์ฟอสที่คุณเพิ่งติดตั้งใหม่

รายการอะไหล่แนะนำ

แม้ว่ากรุนด์ฟอสจะมีกลยุทธ์ในการจัดหาเครื่องสูบน้ำคุณภาพสูงสุดให้แก่ลูกค้า แต่หลังจากการใช้งานเป็นเวลานานส่วนประกอบบางชิ้นอาจเกิดความสึกหรอขึ้นได้จากสถานการณ์บางอย่าง ถ้าจำเป็นที่เครื่องต้องหยุดทำงานช่วงสั้นๆ หรือมีการติดตั้งเครื่องอยู่ในพื้นที่ที่เข้าถึงได้ยากทำให้การส่งอะไหล่ใช้เวลานาน ขอแนะนำให้เก็บอะไหล่บางชิ้นที่จำเป็นไว้ใช้หน้างาน

กรุณาติดต่อบริษัทกรุนด์ฟอสที่อยู่ใกล้คุณ เพื่อขอข้อมูลเกี่ยวกับอะไหล่หรือชุดตรวจซ่อมที่แนะนำให้เก็บไว้คู่กับผลิตภัณฑ์กรุนด์ฟอสของคุณ

 

 

 

การใช้งาน

การทำงาน

การปรับแต่งให้เหมาะสม

กรุนด์ฟอสมีบริการตรวจวิเคราะห์ประสิทธิภาพของระบบเครื่องสูบน้ำที่คุณใช้อยู่ เพื่อให้ข้อแนะนำในการเพิ่มประสิทธิภาพและช่วยประหยัดค่าใช้จ่ายในระยะยาว

เพิ่มประสิทธิภาพของระบบที่มีอยู่

การตรวจวิเคราะห์ประสิทธิภาพของระบบเครื่องสูบน้ำที่มีอยู่ช่วยให้คุณมีข้อมูลในการเพิ่มประสิทธิภาพและยังช่วยประหยัดค่าใช้จ่ายในระยะยาวด้วย การตรวจวิเคราะห์ประสิทธิภาพทำให้ได้ข้อแนะนำในการเพิ่มประสิทธิภาพ และแสดงให้คุณเห็นว่าจะประหยัดเงินได้อย่างไร

กรุนด์ฟอสมีระดับการตรวจวิเคราะห์เพื่อประเมินประสิทธิภาพของระบบเครื่องสูบน้ำของคุณดังนี้:

  • การตรวจสอบส่วนฐานที่ติดตั้ง

 

เป็นการประเมินขั้นพื้นฐานโดยใช้ข้อมูลจากแผ่นป้ายรายละเอียดของเครื่องสูบน้ำ โดยเปรียบเทียบประสิทธิภาพการทำงานของเครื่อง กับเทคโนโลยีที่ใหม่กว่าและมีประสิทธิภาพสูงกว่าร่วมกับเอกสารข้อมูลของเครื่องสูบน้ำรุ่นใหม่ๆ

  • การตรวจสอบประสิทธิภาพของเครื่องสูบน้ำอย่างรวดเร็ว

 

วัดแรงดัน (Pressure) และความสิ้นเปลือง (consumption) ของเครื่องสูบน้ำเป็นกิโลวัตต์ต่อชั่วโมง (kWh) คำนวณอัตราการไหล (Flow) โดยประมาณจากข้อมูลของเครื่องสูบน้ำที่มีและผลที่ได้จากการตรวจวัด

ข้อแนะนำที่ได้อาจจะนำมาใช้ปรับปรุงประสิทธิภาพในเรื่องของการปรับรุ่นระบบควบคุมความเร็ว (speed control upgrade) การปรับรุ่นมอเตอร์ (motor upgrade) การเปลี่ยนขนาดท่อ (differently dimensioned pipes) การติดตั้งคอนโทรลเลอร์ (installation of a controller) หรือการทำข้อตกลงเพื่อให้บริการประจำ (agreement for routine service)

การตรวจสอบเครื่องสูบน้ำอย่างละเอียด

บริการตรวจวิเคราะห์ประสิทธิภาพของกรุนด์ฟอสถือเป็นขั้นตอนแรกในการตรวจสอบเครื่องสูบน้ำ ซึ่งเป็นเครื่องมือวิเคราะห์ที่ใช้ตรวจสอบระบบการทำงานของเครื่องสูบน้ำว่าใช้กำลังไฟเหมาะสม เพื่อให้คุณมั่นใจว่าประหยัดค่าใช้จ่ายได้สูงสุด ทั้งตอนนี้และในอนาคต ดูข้อมูลเพิ่มเติมเกี่ยวกับการตรวจสอบเครื่องสูบน้ำกรุนด์ฟอสในหัวข้อ "การวิเคราะห์เพื่อเปลี่ยนเครื่องใหม่"

ข้อตกลงการบริการ (Service agreement)

ข้อตกลงการให้บริการของกรุนด์ฟอสช่วยให้ระบบเครื่องสูบน้ำของคุณทำงานได้อย่างมีประสิทธิภาพโดยไม่ขาดตอน และยังช่วยให้คุณได้รับบริการจากศูนย์บริการของกรุนด์ฟอสและพันธมิตรผู้ให้บริการที่ผ่านการรับรองอย่างเป็นทางการทั่วโลกตลอด 24 ชั่วโมง

กันไว้ดีกว่าแก้และยังประหยัดค่าใช้จ่ายยิ่งขึ้นด้วย

เมื่อซื้อเครื่องสูบน้ำไปแล้วคุณย่อมต้องการให้เครื่องทำงานได้อย่างมีประสิทธิภาพและวางใจได้ การทำข้อตกลงการให้บริการอย่างเป็นทางการกับกรุนด์ฟอสจะช่วยให้คุณเบาใจได้ นอกจากนั้นยังคุ้มค่าทางเศรษฐกิจอีกด้วย โดยมีค่าใช้จ่ายในการบำรุุงรักษาเครื่องในจำนวนที่แน่นอน และยังได้รับส่วนลดต่างๆ อีกมากมาย

คุณแค่รวมตารางบริการให้ตรงกับความต้องการของคุณ จากนั้นให้เราทำหน้าที่ซ่อมบำรุงตามระยะเวลาเพื่อป้องกันเครื่องหยุดทำงาน เรามีข้อตกลงการให้บริการสามแบบสำหรับเครื่องสูบน้ำทุกชนิด:

  • แบบพื้นฐาน
  • แบบพิเศษ
  • แบบครบวงจร

 

ไม่ว่าคุณจะเลือกข้อตกลงแบบใด อุปกรณ์ของคุณจะได้รับบริการจากพนักงานที่ผ่านการฝึกอบรมมาเป็นพิเศษเสมอ

ทางเลือกที่ช่วยประหยัดค่าใช้จ่าย

เครื่องสูบน้ำที่ได้รับการบำรุงรักษาอย่างดีช่วยลดการใช้พลังงานลงได้ถึง 50 % นอกจากนั้นอย่าลืมว่าสำหรับเครื่องสูบน้ำที่ทำงานร่วมกันเป็นวงจร หากมีเครื่องใดเสียก็อาจส่งผลกระทบต่อเครื่องอื่นๆ ทั้งวงจร ข้อตกลงการให้บริการของกรุนด์ฟอสช่วยควบคุมค่าใช้จ่ายโดยรวมในการทำงานของเครื่องให้ต่ำที่สุด การคำนวณค่าใช้จ่ายตลอดอายุการใช้งานของผลิตภัณฑ์ทุกตัวอย่างละเอียดช่วยให้เราเห็นภาพรวมของค่าใช้จ่ายจริงที่ใช้กับปั๊มแต่ละเครื่อง

การลงนามในข้อตกลงบริการและอนุญาตให้ช่างผู้เชี่ยวชาญของเราเข้าไปตรวจเครื่องสูบน้ำให้คุณนับเป็นมาตรการป้องกันที่ช่วยขจัดรายจ่ายที่มองไม่เห็นออกไปได้ การตรวจสภาพและบำรุงรักษาเครื่องสูบน้ำอย่างสม่ำเสมอจะช่วยให้เครื่องทำงานได้เต็มประสิทธิภาพ

การซ่อมแซมและบำรุงรักษา

Grundfos Service จะเป็นผู้บำรุงรักษาและซ่อมเครื่องสูบน้ำให้คุณ ช่างบริการที่มีความเชี่ยวชาญของเราช่วยแก้ปัญหาเกี่ยวกับประสิทธิภาพการทำงานให้คุณได้ โดยให้ข้อแนะนำเพื่อประหยัดเงินในระยะยาว

การซ่อมและบำรุงรักษาระบบเครื่องสูบน้ำที่คุณมีอยู่

ตามปกติคุณสามารถโทรหากรุนด์ฟอส เพื่อแจ้งซ่อมและบำรุงรักษาเครื่องสูบน้ำที่ซื้อจากเราได้ตลอดเวลา กรุนด์ฟอสสามารถซ่อมเครื่องสูบน้ำของคุณให้เหมือนใหม่ได้ตามข้อกำหนดทางเทคนิค แต่สิ่งสำคัญที่ควรจำไว้คือการอัพเกรดหรือเปลี่ยนเครื่องใหม่อาจประหยัดมากกว่าการซ่อมในระยะยาว ดูเรื่อง "การอัพเกรดและการเปลี่ยนเครื่องใหม่" เพื่อเหตุผลที่ดีเชิงธุรกิจ

บริการที่มีประสิทธิภาพ – ไม่ว่าคุณจะอยู่ที่ใด

ศูนย์บริการของกรุนด์ฟอสอยู่ใกล้คุณเสมอ การร่วมมือกับพันธมิตรผู้ให้บริการในพื้นที่ช่วยให้เราสามารถให้บริการได้ทั่วโลก ความช่วยเหลือจากผู้เชี่ยวชาญมืออาชีพด้านเครื่องสูบน้ำอยู่ใกล้คุณเสมอ ไม่ว่าจะต้องการความช่วยเหลือด่วน หรือสนใจอยากรู้วิธีประหยัดค่าใช้จ่าย

ระบบบริหารระยะไกลของกรุนด์ฟอส (Grundfos Remote Management)

ระบบบริหารทางไกลของกรุนด์ฟอสเป็นวิธีที่ประหยัด ปลอดภัย และน่าเชื่อถือในการตรวจสอบและบริหารการติดตั้งเครื่องสูบน้ำจากเครื่องพีซีผ่านอินเทอร์เน็ตด้วยต้นทุนที่ต่ำมาก

ต่อเชื่อมการทำงานระหว่างเครื่องสูบน้ำกับคน

เมื่อมีระบบบริหารระยะไกลที่ปลอดภัยและน่าเชื่อถือแล้ว คุณสามารถตรวจสอบและบริหารระบบเครื่องสูบน้ำได้ จากเครื่องพีซีผ่านอินเทอร์เน็ตด้วยต้นทุนที่ต่ำมาก

ระบบบริหารระยะไกลของกรุนด์ฟอสเป็นระบบที่ประหยัดและไม่ซับซ้อน สำหรับใช้ในการตรวจสอบและบริหารการติดตั้งเครื่องสูบน้ำ ในอาคารเชิงพาณิชย์ รวมทั้งในระบบประปาและบำบัดน้ำเสีย ระบบนี้ช่วยลดงานตรวจสอบที่หน้างานลงได้ และในกรณีที่มีสัญญาณแจ้งเหตุหรือการเตือนภัย ผู้ที่เกี่ยวข้องจะได้รับแจ้งโดยตรง

ระบบมีประโยขน์และสามารถทำงานได้มากกว่าการตรวจสอบผ่านทางโทรศัพท์มือถือ สำหรับผู้ที่ไม่ต้องการระบบอัตโนมัตทางไกล ระบบบริหารระยะไกลของกรุนด์ฟอส (Grundfos Remote Management) นับว่าเป็นวิธีที่เหมาะสมอย่างยิ่งสำหรับการตรวจสอบและควบคุมระยะไกล แทนการใช้ระบบ SCADA (Supervisory Control and Data Acquisition) ใช้เงินลงทุนขั้นต้นน้อย และยังมีค่าธรรมเนียมคงที่ต่ำ สำหรับการรับส่งข้อมูล บริการเครื่องแม่ข่าย บริการสนันสนุน และการสำรองข้อมูลทั้งหมด

ระบบบริหารการแจ้งเตือนที่มีประสิทธิภาพ

ตารางการโทรแจ้งในระบบควบคุมระยะไกลนี้ช่วยส่งข้อความแจ้งเตือนจากคอนโทรลเลอร์ที่ตัวเครื่องถึงผู้เกี่ยวข้องได้โดยตรง ผู้จัดการระบบสามารถลงชื่อเข้าสู่ระบบได้จากพีซีเครื่องใดก็ได้ แล้วกำหนดตัวผู้ที่จะรับข้อความเตือนจากจุดติดตั้งตามเวลาทีกำหนดในแต่ละวัน ผู้จัดการสามารถวางแผนล่วงหน้าได้เป็นปีๆ และยังดูแลงานประจำวันนอกเหนือจากที่กำหนดในตารางได้สะดวกอีกด้วย

ปรับบริการและงานบำรุงรักษาให้เหมาะสม

สามารถติดตามการเปลี่ยนแปลงจากการทำงานของเครื่องสูบน้ำได้ โดยใช้กราฟเส้นที่ระบบสร้างขึ้นเองโดยอัตโนมัติ การติดตามดูการเปลี่ยนแปลงนี้อาจบ่งชี้ให้เห็นความชำรุดเสียหายในการติดตั้ง แล้วนำมาวางแผนให้บริการและบำรุงรักษาต่อไปได้

การเชื่อมต่อการสื่อสาร (โมเด็ม CIU271) ช่วยให้รับส่งข้อมูลผ่าน GPRS/SMS ได้จากเครื่องสูบน้ำและคอนโทรลเลอร์ของกรุนด์ฟอส แผงวงจร I/O แบบอเนกประสงค์ในตัวเครื่องช่วยให้คุณเชื่อมต่อกับเซ็นเซอร์และสวิตช์ต่างๆ ได้

การเปลี่ยนปั๊มทดแทน

การเปลี่ยนเครื่องใหม่

การตรวจสอบเครื่องสูบน้ำกรุนด์ฟอส (Grundfos Pump Audit) เป็นการตรวจวิเคราะห์เพื่อเปลี่ยนเครื่องใหม่ ถือเป็นเครื่องมือในการวิเคราะห์อย่างละเอียด โดยคำนึงถึงสถานที่ ประสิทธิภาพของพลังงานในระบบ และค่าใช้จ่ายของเครื่องตลอดอายุการใช้งาน โดยจะให้คำแนะนำอย่างละเอียดในการเปลี่ยนเครื่องใหม่ รวมทั้งระยะเวลาคืนทุนโดยประมาณ
เปิดโอกาสให้ Pump Audit บอกคุณว่าจะประหยัดค่าไฟได้อย่างไร

การตรวจสอบเครื่องสูบน้ำกรุนด์ฟอส (Grundfos Pump Audit) เป็นการตรวจสภาพระบบเครื่องสูบน้ำของคุณอย่างละเอียด โดยวัดอัตราการไหล (flow) แรงดัน (pressure) พลังงานที่ใช้ (power absorbed) และประสิทธิภาพโดยรวม (overall efficiency) ของเครื่องสูบน้ำที่คุณติดตั้งมาแล้วเป็นเวลานาน และชี้ให้คุณเห็นอย่างชัดเจนว่าจะประหนัดพลังงานได้อย่างไร ด้วยการเปลี่ยนมาใช้เครื่องสูบน้ำและมอเตอร์ที่มีประสิทธิภาพสูงขึ้น

กระบวนการนี้เริ่มจากคณะตรวจสอบเครื่องสูบน้ำ (Pump Audit team) เดินทางไปยังสถานที่ติดตั้ง แล้วรับฟังรายละเอียดเกี่ยวกับความต้องการของคุณ เพื่อทำความเข้าใจกับงานที่ต้องทำต่อไปให้มากที่สุด ขั้นตอนต่อไปเป็นการตรวจสถานที่ติดตั้งด้วยสายตา (visual inspection) ซึ่งเป็นการตรวจสภาพแวดล้อมในการทำงาน ตัวเครื่องสูบน้ำ วาล์ว และแบบวาดลายเส้น (line drawings)

CAPS

CAPS มีวัตถุประสงค์เพื่อใช้เป็นเครื่องมือ อันประกอบด้วยแคตตาล็อกเครื่องสูบน้ำกรุนด์ฟอส และตารางกำหนดขนาดเพื่อเลือกเครื่องสูบน้ำที่เหมาะกับการใช้งานของคุณที่สุด

นอกจากนั้นยังมีฟังก์ชันเลือกเปลี่ยนปั๊มใหม่ สำหรับเครื่องสูบน้ำหมุนเวียนในระบบทำความร้อนส่วนกลาง เครื่องสูบน้ำสำหรับระบบน้ำร้อนและเครื่องสูบน้ำรุ่น S สำหรับระบบน้ำเสีย และฟังก์ชันทำใบเสนอราคาพร้อมกราฟ แบบวาด ข้อความเสนอราคา ผังการเดินระบบไฟ ฯลฯ

สุดท้ายแต่ไม่ท้ายสุดคือซอฟต์แวร์นี้มีคำแนะนำและคู่มือการใช้งานสำหรับเครื่องสูบน้ำกรุนด์ฟอสเป็นภาษาต่างๆ เกือบทุกรุ่น จะมีแบบวาดการตรวจซ่อม (Service drawings) เป็นภาพขยายพร้อมรายการชิ้นส่วนสำหรับผลิตภัณฑ์ในระบบระบายน้ำเสียทั้งหมด รวมถึงเครื่องสูบน้ำอื่นๆ บางประเภท

CAPS มีสองเวอร์ชัน: WinCAPS ใน CD-ROM และ WebCAPS ทางออนไลน์บนเว็บไซต์ของกรุนด์ฟอส คุณสมบัติเพิ่มเติมที่มีใน WebCAPS คือ แบบวาด CAD และเอกสารประกอบ

ชิ้นส่วน อะไหล่

อะไหล่

"การมีความรับผิดชอบ" เป็นคุณค่าหลักประการหนึ่งในกรุนด์ฟอส จึงทำให้เราต้องออกแบบเครื่องสูบน้ำที่ประหยัดพลังงาน และสามารถทำงานได้เต็มประสิทธิภาพตลอดอายุการใช้งาน ผลที่ตามมาอย่างหนึ่งคือมีการกำหนดการให้บริการ ซึ่งประกอบด้วยอะไหล่และชุดอุปกรณ์เปลี่ยนเครื่องใหม่ไว้ในขั้นตอนการพัฒนา
การให้บริการตามความต้องการของลูกค้า การสั่งซื้อทางออนไลน์ และศูนย์กระจายสินค้าด่วน ช่วยให้คุณมั่นใจได้ว่าจะมีอะไหล่ให้คุณเมื่อต้องการ

รายการอะไหล่แนะนำ

ในรายการจะระบุอะไหล่ที่คุณควรมีติดไว้เพื่อใช้ตรวจซ่อมเครื่องสูบน้ำ ดูข้อแนะนำเหล่านี้ได้จากหน้าผลิตภัณฑ์ในเครื่องมือ WebCAPS ของเรา

ชุดอุปกรณ์ตรวจซ่อมที่ออกแบบมาเป็นพิเศษ

ชุดอุปกรณ์ตรวจซ่อมมีทุกอย่างที่คุณต้องการสำหรับงานบำรุงรักษาและซ่อมแซมเฉพาะจุด พร้อมคำแนะนำในการถอดชิ้นส่วน เปลี่ยน และประกอบกลับเข้าที่

บริการจัดส่งอะไหล่ตลอด 24 ชั่วโมง

มั่นใจได้ยิ่งขึ้นว่าคุณไม่ต้องเสียเวลาคอย เราสามารถเก็บอะไหล่สำคัญที่คุณต้องใช้ในการทำงานไว้ในสต็อก ซึ่งช่วยให้มั่นใจว่าจะมีอะไหล่พร้อมเมื่อคุณต้องการ

รับประกันนาน 10 ปี

เรารับประกันว่าจะมีอะไหล่สำหรับเครื่องสูบน้ำกรุนด์ฟอสที่คุณซื้อตอนนี้ไปอีกนานอย่างน้อย 10 ปี

เครื่องมือให้บริการทางออนไลน์

สามารถเข้าถึง WebCAPS เครื่องมือออนไลน์ของเราจากพีซีเครื่องใดก็ได้ตลอด 24 ชั่วโมง จะมีเอกสารและข้อมูลทางเทคนิคทุกอย่างที่คุณต้องการใช้เพื่อตรวจซ่อมเครื่องสูบน้ำของคุณไว้บริการทันทีที่ต้องการ:

  • คำแนะนำในการตรวจซ่อม
  • วิดีโอแสดงขั้นตอนการตรวจซ่อม
  • มุมมองภาพขยายแบบอินเตอร์แอ็กทีฟ
  • แบบวาดภาพตัด (Sectional drawings)

วิดีโอแสดงการดูแลเครื่อง

มีวิดีโอแสดงการดูแลเครื่องสำหรับผลิตภัณฑ์นี้ วิดีโอแสดงการดูแลเครื่องเป็นการแสดงวิธีถอดและประกอบเครื่องสูบน้ำแบบง่ายๆ

เอกสารและหัวข้อการดูแลเครื่องใน WebCAPS เป็นวิธีเข้าถึงวิดีโอแสดงการดูแลเครื่องอย่างง่ายและรวดเร็ว
มีวิธีดูวิดีโอจากหน้าหลักของ WebCAPS ได้สองวิธี:

  • ผ่านทางบริการ
  • ผ่านทางเอกสาร

นอกจากนั้นยังมีวิดีโอในรูปของ CD-ROM และ DVD ด้วย

ติดต่อเรา
Sales office

Contact us

Select country to contact your local sales company


Service center

Contact us

Select country to contact your local service center


วิธีการซื้อสินค้า

วิธีการซื้อสินค้า

In this section we will guide you to your country site